text.skipToContent text.skipToNavigation

Santiago Collection Two-Light 14-3/8" Close-to-Ceiling

by Progress Lighting 

Collection Name: Santiago

Catalog ID: P3837-80

Casual detail meets rustic design in the Santiago collection. Featuring spiraled detailing, scrolled arms, romantic Jasmine Mist glass and subtle forged iron twists. Two-light close-to-ceiling fixture.

2-Lt. close-to-ceiling Jasmine mist glass bowl.
  • Forged Black finish.
  • Spiraled detailing, center column.
  • Scrolled arms enhanced by subtle twists.
  • Highlighted pillars of jasmine mist glass.

$267.19

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color Black
Color Generic black
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Forged Black
Finish Type painted
Glass Jasmine mist
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Rustic
Mount location Flush-Mount
Mounting Type ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Bedroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style
  • New Traditional
  • Rustic
UPC 785247135288
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 6.8 lb
Height 8.125 in
Note Weight of fixture exceeds NEC limits No
Weight 6.8 lb
Width 14.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads