PROG_P350218_109_heroG16.5_PRODIMAGE
PROG_P350218_109_heroG16.5_PRODIMAGE
play
360 View
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
+4
PROG_pl_lumens_chart

Atwell Collection 10" One-Light Mid-Century Modern Brushed Bronze Clear Glass Semi-Flush Mount Light

$129.47 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350218-109

Collection name:

Atwell

Extraordinary on the first impression, but always at peace with whatever setting it calls home, this pendant is a statement-making lighting design. The light fixture features an intricate blend of circular and a one-of-a-kind architectural designs that is both remarkable and enduring. A clear globe shade softens and contrasts with the frame's sharp corners.

  • Adds a contemporary flair to hallways, pantries, bedrooms, foyers, sitting rooms or reading nooks.
  • Clean design is ideal for mid-century modern, modern farmhouse and transitional settings
  • Light fixture features an intricate blend of circular and a one-of-a-kind architectural designs that is both remarkable and enduring
  • Clear, globe shades soften and contrast with the frame's sharp corners
  • Geometric frame is coated in a luxurious brushed bronze finish
  • Extraordinary on the first impression, but always at peace with whatever setting it calls home, this semi-flush fixture is a statement-making lighting design
  • Measures 12 in. length x 10 in. deep x 9.75 in. height
  • Uses 1 60-Watt maximum candelabra base bulbs, or LED equivalent, that are sold separately. Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down
No
Color
Gold
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Brushed Bronze
Finish Type
Plated
Fire Resistance
No
Fixture Type
Semi-Flush
Glass
Clear
Lamp Included
No
Lamp Shape
G
Lamp Type
G16.5
Lamp Type Actual
G16.5
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern Farmhouse
  • Transitional
Light Distribution
Ambient
Mount location
Ceiling
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Bedroom
  • Bathroom
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Porcelain
UPC
785247263622
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12 in x 10 in x 9.75 in
Height
9.75 in
Length
12 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.86 lb
Width
10 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
Yes

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93156642

Resources and downloads