-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Ceiling Mount
- Convertible
- Gulliver Collection Four-Light 14-1/4" Semi-Flush Convertible
Item Added to Your Cart!
Gulliver Collection Four-Light 14-1/4" Semi-Flush Convertible
Gulliver Collection Four-Light 14-1/4" Semi-Flush Convertible
The four-light semi-flush fixture that can also convert to a hanging fixture in the Gulliver Collection features arching and delicate details that curve to create an airy design. Dual toned frame color combinations in a Galvanized finish with antique white accents The hand painted wood grained texture finished to emulate weathered driftwood complements Rustic and Modern Farmhouse home decor, as well as Urban Industrial and Coastal interior settings.
- Gulliver’s deftly painted two-toned metal frame reads like a rustic wood finish
- The distinguished four-light semi-flush convertible fixture is an ideal choice for a library or home office
- entry vestibule or masculine bedroom
- Its rustic styling is ideal for Coastal or Farmhouse spaces
- Galvanized Finish with banding that resembles sun-bleached wood
- Measures 14 7/8in diameter x 12 5/8in ht.
- Includes hanging and ceiling-mount hardware
- Uses four, 60-watt max candelabra bulbs or LED equivalent (sold separately) vintage bulbs are an option for a rustic look
- Compatible with standard wall dimmer
- Progress Lighting products are designed for exceptional quality, reliability, and functionality
- Includes installation instructions and mounting hardware
- Coordinating fixtures available
Product Details
General
Can be mounted up or down | No |
Category General | Semi-Flush |
Chain Qty | 1 |
Chain gauge | 9 |
Color | Gray |
Color Generic | Grey |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Galvanized Finish |
Finish Type | Painted |
Fixture Type | Semi-Flush Convertible |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type | B Lamp |
Lamp Type Actual | E12 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Ceiling Chain/Semi-Flush |
Mounting for outlet box included | plate |
New Products | No |
Number of Lamps | 4 |
Number of Lamps Total | 4 |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
Socket Base Type - Main | E12 |
Socket Type | sockets |
Socket type material | phenolic |
Style |
|
Type | Semi-Flush Convertible |
UPC | 785247226061 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Height | 12.625 in |
Length - Installed | 53 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain |
Weight | 6.28 lb |
Width | 15.25 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cETLus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Resources/Downloads
Specifications
Catalog Page
Literature
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.
Related Products