PROG_P350167_012_hero_PRODIMAGE
PROG_P350167_012_hero_PRODIMAGE
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
PROG_P350167-012_detail-montage
+1
PROG_Inspire_GeneralLit

Inspire Collection 18" Three-Light Transitional Satin Brass Summer Linen Glass Semi-Flush Mount Light

$151.03 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350167-012

Collection name:

Inspire

Harkening back to a simpler time, the Inspire Collection freshens traditional forms with flowing lines, an etched glass diffuser and simple fabric shade. Elegant and graceful, its classic silhouette is ideal for transitional, contemporary and modern farmhouse interiors.

  • Harkening back to a simpler time, the Inspire Collection freshens traditional forms with flowing lines, casting ideal illumination in foyers, entryways and hallways.
  • Semi-flush design finished in warm satin brass is perfect for transitional, contemporary and modern farmhouse settings
  • An etched glass diffuser and simple fabric shade offer a welcoming glow
  • Off-white linen shade adds extra texture that complements the simple design of the fixture.
  • Uses 3-60W medium base bulbs (incandescent, CFL or LED equivalent) sold separately
  • Fully dimmable when used with dimmable bulbs
  • Measures 18 in. diameter x 11.5 in. height
  • UL listed for damp locations
  • Includes installation instructions and mounting hardware
  • 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down
No
Color
Brass
Color Generic
Gold
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Satin Brass
Finish Type
Plated
Fire Resistance
No
Fixture Type
Semi-Flush
Glass
Summer Linen
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Transitional
  • Contemporary
  • Modern Farmhouse
Light Distribution
Ambient
Mount location
Ceiling
Mounting for outlet box included
Mounting Strap
Mounting Type
Ceiling
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Bedroom
  • Living Room
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247262861
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
18 in x 18 in x 11.5 in
Height
11.5 in
Length
18 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.83 lb
Width
18 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
Yes

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93072795

Resources and downloads