text.skipToContent text.skipToNavigation

Province 2-Lt. Semi-Flush

by Progress Lighting 

Collection Name:  Province

Catalog ID: P350067-020

Product Details

General

Color Bronze
Color Generic Brown
Construction Material - Main Metal
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Flush-Mount
Lamp Included No
Lamp Shape A19
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic Incandescent
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E26
UPC 785247210848
Warranty Length 1 year limited warranty

Dimensions

Height 9.3125 in
Weight 9.3 lb
Width 14 in
Width Diameter Descriptor sq.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed Location Damp Location Listed
Other Heavy Metal Content Indicator No
Title 20 Yes

Resources/Downloads