text.skipToContent text.skipToNavigation

Saluda Collection 18" Three-Light Semi-Flush Convertible

by Progress Lighting 

Collection Name:  Saluda

Catalog ID: P350109-009

The Saluda Collection features a gently curving frame paired with clear glass shades. Each shade is accented with a banded ring to carry through the theme of finely crafted metal fittings. The design lends itself to Farmhouse, Coastal and Transitional spaces. Three-Light Semi-Flush Convertible in a Brushed Nickel finish. Three-Light Semi-Flush Convertible in a Brushed Nickel finish.

  • Clean comfortable forms with gentle curves are highlighted in Saluda
  • Softly shaped clear glass shades are accented with a banded ring and nestled on a socket cup to complete the form.
  • Clear glass shades
  • Brushed Nickel finish
  • 3-light semi-flush convertible
  • Uses 3, 60-watt max. medium base bulb including LED equivalent (sold separately)
  • Measures 18" W x 12 7/8" H
  • The design features clean, precise fittings and a larger scale - and lends itself to Farmhouse, Coastal and Transitional spaces
  • Dry location listed
  • Shop the complete Saluda collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor

$245.96 USD

Available to purchase from

Product Details

General

Base Type E26
Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Glass Clear
Lamp Included No
Lamp Type A Lamp
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
Mount location Ceiling Chain/Semi-Flush
Mounting for outlet box included plate
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
Style
  • Farmhouse
  • Coastal
  • Transitional
UPC 785247224494
Warranty Length 1-year limited warranty

Dimensions

Height 12.875 in
Length - Installed 63 in
Overall Length with Overall Ht. W/Chain Or Stem
Weight 9.68 lb
Width 18 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads