text.skipToContent text.skipToNavigation

Signal Collection One-Light Flush Mount

by Progress Lighting 

Collection Name:  Signal

Catalog ID: P350145-143

A clear, blown glass shade paired with clean lines speak to the modern attitude of the Signal one-light flush mount. A Graphite-finished, circular ceiling plate hints at the fixture’s industrial origin, making it a flawless fixture for illuminating a bustling kitchen island or sink, an often-traveled hallway, or wherever focused task lighting is desired in coastal, modern farmhouse, and modern interiors.

  • Ideal for over a kitchen island or sink, in a hallway, or wherever focused light is desired
  • Offers a clean, minimalist approach ideal for coastal, modern farmhouse, and modern interiors
  • One-light flush mount ceiling fixture with simple, clean lines
  • A clear, blown glass shade hangs from a double-banded, round ceiling plate
  • Finished in Graphite
  • Measures 5-1/8 in diameter X 7-5/8 in height
  • Uses one 60-watt max medium base bulb, or the LED equivalent, that is sold separately
  • Includes installation instructions and mounting hardware
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$77.33 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Graphite
Finish Type Painted
Fixture Type Flush-Mount
Glass Clear
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Modern
  • Urban Industrial
Mount location Ceiling
Mounting for outlet box included plate
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bedroom
  • Closets
  • Hall & Foyer
  • Kitchen
  • Sitting Room
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
Style
  • Coastal
  • Modern Farmhouse
  • Modern
UPC 785247232697
Warranty Length 1-year Limited Warranty

Dimensions

Height 7.625 in
Weight 1.76 lb
Width 5.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads