text.skipToContent text.skipToNavigation

Spirit Collection Three-Light 14-5/8" Flush Mount

by Progress Lighting 

Collection Name: Spirit

Catalog ID: P3502-20

The spirit of craftsmanship prevails with subtle forms. Three-light Flush Mount with light umber etched glass.

3-Lt. Flush Mount Light Umber Etched glass bowl.
  • Antique Bronze finish.
  • Light umber etched glass.
  • Subtle forms and refreshing feel.

$44.22 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color Brown
Color Generic brown
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type painted
Glass Light Umber Etched
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic incandescent
Lifestyle
  • Transitional
  • Rustic
Mount location Flush-Mount
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Prewired Yes
Room Type
  • Hall & Foyer
  • Bedroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Transitional
  • Rustic
UPC 785247188543
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 5.37 lb
Height 6 in
Note Weight of fixture exceeds NEC limits No
Weight 4.27 lb
Width 14.625 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads