text.skipToContent text.skipToNavigation

Spirit Collection Two-Light 13-1/8" Semi-Flush Mount

by Progress Lighting 

Collection Name: Spirit

Catalog ID: P3414-144

The spirit of craftsmanship prevails with subtle forms. Light umber etched glass shades highlight galvanized metal construction. New pebbles finish offers refreshed look for interior areas. Two-Light semi flush mount..

  • Refreshing pebbles finish.
  • Light umber etched glass.
  • Subtle forms and refreshing feel.
  • Close-to-ceiling.

$103.84 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color Brown
Color Generic brown
Construction Material - Main Steel
Finish Name Pebbles
Finish Type painted
Glass Light Umber Etched
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Transitional
  • Rustic
Mount location Semi-Flush
Mounting for outlet box included plate
New Products No
Number of Lamps 2
Number of Lamps Total 2
Prewired Yes
Room Type
  • Hall & Foyer
  • Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Transitional
  • Rustic
UPC 785247184439
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 4.35 lb
Height 12.25 in
Note Weight of fixture exceeds NEC limits No
Weight 4.35 lb
Width 13.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads