PROG_P3495_15_PRODIMAGE
PROG_P3495_15_PRODIMAGE
PROG_status chandelier_IMG_2672_detailshot
PROG_status chandelier_IMG_1309_detailshot
PROG_status chandelier_IMG_1313_detailshot
Discontinued
Clearance

Status Collection Two-Light 13" Semi Flush Mount

$112.00 USD
$271.81 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3495-15

Collection name:

Status

Enjoy high status with a collection full of fun, femininity, glimmer and glean. Status can excite the room as K9 glass accents offer a crystal-like clarity. Off-White fabric shade is matched perfectly with the polished chrome finish completing the two-light close-to-ceiling with a sophisticated look.

  • This semi-flush mount light fixture from the status Collection is ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • Perfect for luxury, new traditional and most upscale interiors
  • The off-with linen shade is finished in a luxurious polished chrome and has crystal-like clarity with K9 glass accents
  • Measures: 13 in x 13 in x 13.5625 in
  • Uses two medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Close-To-Ceiling
Coating
plated
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Semi-Flush
Glass
Off-White textured
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Luxe
  • Modern
  • Transitional
Mount location
Semi-Flush
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
  • Luxury
  • Transitional
  • Coastal
  • Modern
Type
Semi-Flush
UPC
785247183869
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
13 in x 13 in x 13.5625 in
Gross Weight with Packaging
7.04 lb
Height
13.5625 in
Length
13 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.04 lb
Width
13 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
36

Resources

Instruction Sheet Number
93052525

Resources and downloads