text.skipToContent text.skipToNavigation

Two-Light 14" Etched Glass Flush Mount

by Progress Lighting 

Collection Name:  Etched Glass Close-to-Ceiling

Catalog ID: P350147-009

The subtle presence of the Etched Glass two-light flush mount with a Brushed Nickel finish makes it an asset to transitional settings that call calling for added overhead light. A wide, crown molding-inspired metal band encompasses the white, etched glass shade, making it a classic piece for transitional settings.

  • Ideal for installing in pairs in a dining room, living room, bedroom or kitchen, to use in multiples in a hallway or for lining a staircase
  • Clean, straightforward design makes it ideal for transitional settings
  • Two-light flush mount with a minimalist look
  • Wide, crown molded-inspired, metal bands for an added architectural detail
  • White, etched glass bowl emits a soft, comfortable glow
  • Finished in subtly reflective Brushed Nickel
  • Measures 14 in diameter X 4-5/8 in height
  • Uses two 60-watt max medium base bulbs, or the LED equivalents, that are sold separately
  • Includes installation instructions and mounting hardware
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$79.75 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Flush-Mount
Glass Etched White
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location ceiling flush
Mounting for outlet box included strap
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bedroom
  • Closets
  • Hall & Foyer
  • Kitchen
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
Style Transitional
UPC 785247232369
Warranty Length 1-year Limited Warranty

Dimensions

Height 4.625 in
Weight 4.66 lb
Width 14 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads