text.skipToContent text.skipToNavigation

Wall / Surface

5-1/2" Emblem Collection Surface Mount LED in Antique Bronze

By Progress Lighting  
Catalog ID: P810027-020-30
Antique bronze low profile flush mount light fixture.
$42.24 USD

5-1/2" Emblem Collection Surface Mount LED in White

By Progress Lighting  
Catalog ID: P810027-028-30
LED Slim-Line Surface Mount
$40.04 USD

5-1/2" Intrinsic Collection Surface Mount LED in White

By Progress Lighting  
Catalog ID: P810012-028-30
Satin White LED flush mount light fixture.
$17.60 USD

7-1/4" Emblem Collection Surface Mount LED in Antique Bronze

By Progress Lighting  
Catalog ID: P810014-020-30
Antique bronze LED flush mount light fixture.
$46.20 USD

7-1/4" Emblem Collection Surface Mount LED in White

By Progress Lighting  
Catalog ID: P810014-028-30
7.25IN LED FLUSH MOUNT
$44.00 USD

7-1/4" Intrinsic Collection Surface Mount LED in White

By Progress Lighting  
Catalog ID: P810013-028-30
Satin White LED flush mount light fixture.
$27.72 USD

Beyond Collection One-Light 12" LED Round Ceiling/Wall Mount

By Progress Lighting  
Catalog ID: P2308-0930K9
LED Brushed Nickel Ceiling mount or wall mount fixture
$153.67 USD

Everlume Collection 7" Edgelit LED Surface Mount

By Progress Lighting  
Catalog ID: P810015-030-30
7" Edge-Lit LED flush mount fixture
$63.91 USD

Everlume Collection White 11" Edgelit Square

By Progress Lighting  
Catalog ID: P810020-030-30
11" LED Edgelit square flush mount
$97.02 USD

Everlume Collection White 14" Edgelit Square

By Progress Lighting  
Catalog ID: P810021-030-30
14" LED Edgelit square flush mount
$120.12 USD

Everlume Collection White 5" Edgelit Round Flush Mount

By Progress Lighting  
Catalog ID: P810024-030-30
White Edgelit round flush mount light fixture.
$57.75 USD

Everlume Collection White 7" Edgelit Square

By Progress Lighting  
Catalog ID: P810019-030-30
7in LED Edgelit square flush mount
$69.30 USD

Frame Collection One-Light 12" LED Flush Mount/Wall Sconce

By Progress Lighting  
Catalog ID: P350026-129-30
1-Lt. Architectural Bronze LED Wall Sconce
$33.00 USD

Frame Collection One-Light 9" LED Flush Mount/Wall Sconce

By Progress Lighting  
Catalog ID: P350025-009-30
1-Lt. Brushed Nickel LED Wall Sconce
$24.20 USD

Helm Collection One-Light 11" LED Flush Mount

By Progress Lighting  
Catalog ID: P3447-2030K9
One-Light Wall or Ceiling Mount LED Antique Bronze Flush Mount
$237.27 USD

Helm Collection One-Light 11" LED Flush Mount

By Progress Lighting  
Catalog ID: P3447-0930K9
One-Light Wall or Ceiling Mount LED Brushed Nickel Flush Mount
$237.27 USD

Helm Collection Three-Light 18" LED Flush Mount

By Progress Lighting  
Catalog ID: P3449-2030K9
Three-Light Wall or Ceiling Mount LED Antique Bronze Flush Mount
$544.28 USD

Helm Collection Three-Light 18" LED Flush Mount

By Progress Lighting  
Catalog ID: P3449-0930K9
Three-Light Wall or Ceiling Mount LED Brushed Nickel Flush Mount
$544.28 USD

Helm Collection Two-Light 14" LED Flush Mount

By Progress Lighting  
Catalog ID: P3448-2030K9
Two-Light Wall or Ceiling Mount LED Antique Bronze Flush Mount
$363.00 USD

Helm Collection Two-Light 14" LED Flush Mount

By Progress Lighting  
Catalog ID: P3448-0930K9
Two-Light Wall or Ceiling Mount LED Brushed Nickel Flush Mount
$363.00 USD

One-Light 15" LED Flush Mount

By Progress Lighting  
Catalog ID: P350131-020-30
One-Light Antique Bronze 15" LED Flush Mount with Etched glass
$83.60 USD

One-Light 15" LED Flush Mount

By Progress Lighting  
Catalog ID: P350131-015-30
One-Light 15" LED Flush Polished Chrome Mount with Etched glass
$83.60 USD

Transit Collection Three-Light 18" LED Flush Mount

By Progress Lighting  
Catalog ID: P3432-2030K9
3-Lt. LED Flush Mount w/AC LED Module (18")
$49.50 USD
Page 1 of 1