text.skipToContent text.skipToNavigation

Cantata Collection Nine-Light, Two-Tier Chandelier

by Progress Lighting 

Collection Name: Cantata

Catalog ID: P4039-77

Nine-light, two-tier chandelier with seeded topaz glass shades. The Cantata Collection is a sophisticated and modern style with a sense of traditional craftsmanship.

  • Forged Bronze finish.
  • Seeded topaz glass.
  • Cylindrical, flat bobeche to secure glass.
  • Curved frame supports glass shades for pleasing illumination.

$715.44 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Forged Bronze
Finish Type painted
Fixture Type Chandelier
Glass Seeded topaz
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual Candelabra
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Transitional
  • Craftsman
Mount location ceiling chain
Mounting Type ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 9
Number of Lamps Total 9
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Great Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material porcelain
Style
  • Transitional
  • Farmhouse
UPC 785247151103
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 19 lb
Height 28 in
Length - Installed 151 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 34.1 lb
Width 30.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads