PROG_P3827_104_PRODIMAGE
PROG_P3827_104_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_Equinox_Polished_Nickel_GeneralLit
PROG_Chain_Graphic_72_inch_Info-Graphic

Equinox Collection Four-Light Pendant

$341.33 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3827-104

Collection name:

Equinox

Inspired by ancient astronomy armillary spheres. This oversized oval fixture is part of the stunning Equinox collection. Interlocking rings pivot for an infinite variety of positions. Four-light foyer pendant in a Polished Nickel finish is ideal for linear installations over a farmhouse table, dining room setting or kitchen island.

  • Ideal for any dining room, kitchen, living room or foyer.
  • Perfect for luxury, transitional, modern, coastal, contemporary, and luxury settings.
  • Inspired by astronomy the concentric rings pivot for an otherworldly demeanor.
  • The smooth, stunning light bases and rings are coated in a striking polished chrome finish.
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 16 in x 16 in x 18.375 in
  • Uses four candelabra style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Nickel
Finish Type
Plated
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
phenolic
Style
  • Coastal
  • Luxury
  • Transitional
  • Farmhouse
Type
Chandelier
UPC
785247206513
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
16 in x 16 in x 18.375 in
Gross Weight with Packaging
6 lb
Height
18.375 in
Length
16 in
Length - Installed
93.3125 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
22.59 lb
Width
16 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
28

Resources

Instruction Sheet Number
93017565

Resources and downloads