text.skipToContent text.skipToNavigation

Equinox Collection Six-Light Extra Large Oval Foyer Pendant

by Progress Lighting 

Collection Name:  Equinox

Catalog ID: P3940-104

Inspired by ancient astronomy armillary spheres. This oversized oval fixture is part of the stunning Equinox collection. Interlocking rings pivot for an infinite variety of positions. Six-light candelabra pendant in a Polished Nickel finish with opal glass is ideal for linear installations over a farmhouse table, dining room setting or kitchen island.

  • Polished Nickel finish.
  • Etched opal glass.
  • Matching candle sleeves.
  • Can be displayed individually or in groupings of two or more.

$1,132.78 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Polished Nickel
Finish Type plated
Fixture Type Chandelier
Glass Etched Opal
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Luxury
  • Transitional
  • Farmhouse
Mount location ceiling stem hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 6
Number of Lamps Total 6
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Coastal
  • Luxury
  • Transitional
  • Farmhouse
UPC 785247183623
Warranty Length 1 year warranty

Dimensions

Dimensions 39 in x 14.25 in x 24.75 in
Gross Weight with Packaging 39.7 lb
Height 24.75 in
Length 39 in
Length - Installed 90.75 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 39.7 lb
Width 14.25 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads