text.skipToContent text.skipToNavigation

Equinox Collection Two-Light Large Foyer Lantern

by Progress Lighting 

Collection Name:  Equinox

Catalog ID: P7086-104

Inspired by ancient astronomy armillary spheres, the interlocking rings pivot for an infinite variety of positions. Two-light pendant chandelier in Polished Nickel is ideal for installations over a farmhouse table, dining room setting or kitchen island. Can be used individually or in groupings of two or more.

  • Polished Nickel finish.
  • Interlocking rings.
  • Etched Opal glass shade.
  • Includes one 6", four 12" stems and 6 links of chain.

$691.68 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1
Chain gauge 9
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Polished Nickel
Finish Type plated
Fixture Type Chandelier
Glass Etched Opal
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Luxury
  • Transitional
  • Farmhouse
Mount location ceiling stem hung with 6 links of chain
Mounting Type ceiling stem mounted with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style
  • Coastal
  • Luxury
  • Transitional
  • Farmhouse
UPC 785247178001
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 25 lb
Height 28.4375 in
Length - Installed 94.4375 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 25 lb
Width 27.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads