text.skipToContent text.skipToNavigation

Five-Light Chandelier in Polished Brass

by Progress Lighting 

Collection Name: Five Light

Catalog ID: P4009-10

This simple, classic five-light chandelier is popular in the vintage farmhouse inspired designs. White candle covers complete the look. Polished Brass finish.

5-Lt. chandelier White candle sleeves.
  • Polished Brass finish.
  • White candle covers.
  • Vintage farmhouse inspired.

$114.62 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Coating plated
Color Gold
Color Generic gold
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Polished Brass
Finish Type plated
Fixture Type Chandelier
Glass White
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual Candelabra
Lamp Type Basic incandescent
Lifestyle New Traditional
Mount location ceiling chain
Mounting Type ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 5
Number of Lamps Total 5
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Sitting Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style New Traditional
UPC 785247400904
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 6.1 lb
Height 15 in
Length - Installed 90.375 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 6.1 lb
Width 17.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads