text.skipToContent text.skipToNavigation

Fortune Collection Nine-Light, Two-Tier Chandelier

by Progress Lighting 

Collection Name: Fortune

Catalog ID: P4675-104

Fortune nine-light chandelier is a glamorous design with brilliant gleaming metalwork and K9 glass accents. Elegantly simple, the polished frame gracefully supports white diffusers and opal etched drum shades to provide pleasing, even illumination. Unique stem-hung construction carries the clean line all the way to the ceiling and, for sloped ceilings, 6 links of 9 gauge chain is provided to allow the fixture to hang straight and level.

  • Gleaming metalwork in Polished Nickel finish.
  • K9 glass accents appear all throughout the fixture.
  • White diffusers and opal etched drum shades.
  • 6 links of 9 gauge chain supplied for sloped ceilings.

$1,075.14 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Polished Nickel
Finish Type plated
Fixture Type Chandelier
Glass Opal etched
Lamp Included No
Lamp Type Candelabra Base (G16.5)
Lamp Type Actual G16.5
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • Transitional
  • Farmhouse
  • Coastal
Mount location ceiling stem hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 9
Number of Lamps Total 9
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material ceramic
Style
  • Luxury
  • Transitional
  • Farmhouse
  • Coastal
UPC 785247168750
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 28 lb
Height 15.375 in
Length - Installed 80.8125 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 28 lb
Width 31 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads