text.skipToContent text.skipToNavigation

Fortune Collection Three-Light Pendant

by Progress Lighting 

Collection Name:  Fortune

Catalog ID: P5034-104

Fortune three-light inverted pendant is a glamorous design with brilliant gleaming metalwork and K9 glass accent. Elegantly simple, the polished frame gracefully supports a wide white linen fabric shade to provide pleasing, even illumination. Unique stem-hung construction carries the clean line all the way to the ceiling and, for sloped ceilings, 6 links of 9 gauge chain is provided to allow the fixture to hang straight and level.

  • Gleaming metalwork in Polished Nickel finish.
  • K9 glass accents appear all throughout the fixture.
  • White linen fabric shade.
  • Includes one 6", four 12" stems and 6 links of chain.

$518.87 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Polished Nickel
Finish Type plated
Fixture Type Pendant
Glass White linen
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • Transitional
  • Farmhouse
  • Coastal
Mount location ceiling stem hung with 6 links of chain
Mounting Type ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style
  • Luxury
  • Transitional
  • Farmhouse
  • Coastal
UPC 785247168798
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 15 lb
Height 15.625 in
Length - Installed 80.625 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain Or Stem
Weight 15 lb
Width 20.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
Industry Standard(s) UL/CUL
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads