PROG_P3898_09_PRODIMAGE
PROG_P3898_09_PRODIMAGE
Discontinued
Clearance

Haven Collection Four-Light Brushed Nickel Etched Glass Modern Pendant Light

$393.90 USD
$889.24 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3898-09

Collection name:

Haven

The perfect intersection of rectilinear form and contemporary details. The four-light linear pendant architectural iron framework is finished with white etched glass.

  • The perfect intersection of rectilinear form and contemporary details.
  • Four-light linear pendant with architectural iron framework.
  • White etched glass.
  • Includes four 6", two 12", four 15" stems and 6 links of chain.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
2 EA
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Linear Chandelier
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Modern
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Stem Hung With 6 Links Of Chain
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
  • Mid-Century Modern
  • Modern
Type
Linear Pendant
UPC
785247181339
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
34 in x 8 in x 8.75 in
Gross Weight with Packaging
13 lb
Height
8.75 in
Length
34 in
Length - Installed
73 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
13 lb
Width
8 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
15

Resources

Instruction Sheet Number
93031767

Resources and downloads