text.skipToContent text.skipToNavigation

Invite Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name:  Invite

Catalog ID: P5110-20

Invite the beauty of light into your home with this Antique Bronze one-light mini-pendant. Invite provides a welcoming silhouette with a unique shade comprised of an inner glass globe encircled by a translucent sheer Mylar shade. The rich, layering effect creates a dreamy look that is both elegant and modern. Offered as a complete collection, the Invite styling can be carried throughout your home or as a focal style in a special room.

  • Antique Bronze finish.
  • Unique translucent sheer mylar shades.
  • Inner glass globes provide inviting illumination.
  • Elegant and dreamy rich, layering effect.
  • Includes one 6", four 12" stems and 6 links of chain.

$117.92 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type painted
Fixture Type Mini-pendant
Glass White
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Transitional
Mount location ceiling stem hung with 6 links of chain
Mounting Type ceiling stem mounted with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Modern
  • Transitional
UPC 785247178902
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 5 lb
Height 7.375 in
Length - Installed 73.375 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 5 lb
Width 6.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 No
Title 22 No
Title 24 No

Resources/Downloads