text.skipToContent text.skipToNavigation

Invite Collection Two-Light Foyer Drum

by Progress Lighting 

Collection Name:  Invite

Catalog ID: P5046-09

Invite the beauty of light into your home with this Brushed Nickel two-light foyer drum. Invite provides a welcoming silhouette with a unique shade comprised of an inner glass globe encircled by a translucent sheer Mylar shade. The rich, layering effect creates a dreamy look that is both elegant and modern. Offered as a complete collection, the Invite styling can be carried throughout your home or as a focal style in a special room.

  • Brushed Nickel finish.
  • Unique translucent sheer mylar shades.
  • Inner glass globes provide inviting illumination.
  • Elegant and dreamy rich, layering effect.
  • Includes one 6", four 12" stems and 6 links of chain.

$251.13 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Brushed Nickel
Finish Type plated
Fixture Type Pendant
Glass White
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual T10
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • Transitional
Mount location ceiling stem hung with 6 links of chain
Mounting Type ceiling stem mounted with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style
  • Modern
  • Transitional
UPC 785247178858
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 16 lb
Height 30.25 in
Length - Installed 96.25 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 16 lb
Width 14 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads