text.skipToContent text.skipToNavigation

Keats Collection Three-Light Chandelier

by Progress Lighting 

Collection Name: Keats

Catalog ID: P4749-09

Three-light chandelier with a light and open feeling, combined with traditional styling, triumph in the Keats collection. Frosted ribbed glass and an elegant frame enhance the overall effect. Brushed Nickel finish.

  • Traditional styling.
  • A light and open feeling.
  • Frosted ribbed glass and an elegant frame.

$196.79 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Brushed Nickel
Finish Type plated
Fixture Type Chandelier
Glass Etched
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Transitional
  • New Traditional
Mount location ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Transitional
  • New Traditional
UPC 785247198825
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 6.78 lb
Height 19.375 in
Length - Installed 94.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 9.79 lb
Width 19.625 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads