PROG_P500192_009_hero_PRODIMAGE
PROG_P500192_009_hero_PRODIMAGE
PROG_P500192_009_heroalt_PRODIMAGE
PROG_Mast_Brushed_Nickel_GeneralLit
+5
PROG_P500192_009_canopy_PRODIMAGE

Mast Collection One-Light Brushed Nickel Clear Glass Coastal Mini-Pendant Light

$144.87 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500192-009

Collection name:

Mast

An alliance of clear and etched glass shades creates the appearance of a votive candleholder in the Mast one-light mini-pendant. Perfect for brightening a countertop or pairing with a second pendant for added light over a dining table or kitchen island in coastal and modern farmhouse interiors.

  • Perfect for over a countertop or to hang two or more over kitchen islands or dining tables
  • The incorporation of faux wood accents offers a natural and organic feel ideal for coastal and modern farmhouse interiors
  • One-light mini-pendant captures a calming modernism in its sleek lines
  • A combination of clear and etched glass shades creates the appearance of a votive candleholder to enhance the style's calming influence
  • Elongated arms reach down to hold a smooth, simple bar
  • Finished in subtly reflective Brushed Nickel
  • Measures 6-1/4 in diameter X 14 in height, Overall height with stem 80 in, wire 120 in
  • Uses one 100-watt max medium base bulb, including the LED equivalent, that is sold separately
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Mini-Pendant
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Modern
  • Modern Mountain
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bar
  • Hall & Foyer
  • Kitchen
  • Sitting Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Style
  • Coastal
  • Modern Farmhouse
Type
Mini-Pendant
UPC
785247232666
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
6.25 in x 6.25 in x 14 in
Height
14 in
Length
6.25 in
Length - Installed
80 in
Overall Length with
Overall Ht. W/Chain And Stem
Weight
5.74 lb
Width
6.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
54

Resources

Instruction Sheet Number
93101696