text.skipToContent text.skipToNavigation

Nissé Collection Five-Light Pendant Chandelier

by Progress Lighting 

Collection Name:  Nisse

Catalog ID: P4629-104

With glamorous, vintage-modern appeal, Nisse five-light pendant chandelier features Overscaled discs of clear glass to reflect and glimmer against the Polished Nickel finish. A center column of cylindrical glass beads is finished with a modern cut-prism pendalog drop. For a dressier look, a round off-white fabric shade encloses the lamps. Six feet of 9 gauge chain is supplied for ceiling chain mount.

  • Polished Nickel finish.
  • Glimmering overscale discs of clear glass.
  • Cylindrical beaded glass with cut-prism pendalog drop hang from the top of the fixture.
  • Round off-white fabric shade.

$857.12 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Polished Nickel
Finish Type plated
Fixture Type Chandelier
Glass Off-White
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • Transitional
Mount location ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 5
Number of Lamps Total 5
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Luxury
  • Transitional
UPC 785247168194
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 20 lb
Height 32 in
Length - Installed 105 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 20 lb
Width 24 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Videos

Nisse P4629-104

Installation/Instruction Manual (IOM)