text.skipToContent text.skipToNavigation

Ridge Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name: Ridge

Catalog ID: P5009-84

A classically designed fixture family for urban chic environments, Ridge features a clean, yet rustic, modern frame. The open design encases an etched antique watermarked glass with a tapered square form. This one-light mini-pendant is perfect for kitchens.

1-Lt. mini-pendant Etched Antique Watermark glass shade.
  • A clean, yet rustic, modern frame.
  • Etched antique watermarked glass with a tapered square form.
  • A classically designed fixture family for urban chic enviornments.
  • Includes one 6" and four 12" stems and 6 Links of chain.

$110.33

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Espresso
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Espresso
Finish Type painted
Fixture Type Mini-pendant
Glass Etched Antique Watermark
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Transitional
  • Rustic
Mount location ceiling stem hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Transitional
  • Rustic
UPC 785247192113
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 1.76 lb
Height 10.75 in
Length - Installed 77 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 6.16 lb
Width 6.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads