PROG_P400187_104_heroT8_PRODIMAGE
PROG_P400187_104_heroT8_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Seneca_Polished_Nickel_GeneralLit
+10
PROG_P400187_104_detail4_PRODIMAGE
Discontinued
Clearance

Seneca Collection Nine-Light Polished Nickel Farmhouse Chandelier Light

$410.00 USD
$826.54 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400187-104

Collection name:

Seneca

Elegant candelabra lights dance in a beautiful, suspended ballet in the Seneca nine-light chandelier. Gorgeous, Polished Nickel arms radiate down from the orb crowning the fixture, creating an ethereal, open-cage design destined to exude a gracious glow over entryways, dining tables, and kitchen islands in modern farmhouse and luxe interiors.

  • A must-have piece for romancing guests in an entryway or for inspiring conversation around a dining table or large kitchen island
  • Nine elegant candelabra lights ornament the smooth frame
  • The simple, sophisticated design is composed of clean lines that create generous, open space for glowing candelabra lights
  • Sleek, curved arms radiate outward from the simple orb crowning the refined fixture
  • Finished in stunning Polished Nickel
  • Clean, modern, open-cage design is ideal for modern farmhouse and luxe interiors
  • Uses nine 60-watt candelabra base bulbs, or the LED equivalents, that are sold separately
  • Measures 30 in diameter X 20-7/8 in height, Overall height with stem is 86-1/2 in, wire 180 in
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Nickel
Finish Type
Plated
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Luxe
  • New Traditional
  • Traditional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
9
Number of Lamps Total
9
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Breakfast Nook
  • Dining Room
  • Great Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
Phenolic
Style
  • Modern Farmhouse
  • Luxe
Type
Chandelier
UPC
785247233212
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
30 in x 30 in x 20.875 in
Height
20.875 in
Length
30 in
Length - Installed
86.5 in
Overall Length with
Overall Ht. W/Chain And Stem
Weight
13.95 lb
Width
30 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
16

Resources

Instruction Sheet Number
93098505

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

Progress Lighting - Chandelier Heights