text.skipToContent text.skipToNavigation

Spirit Collection Three-Light Chandelier

by Progress Lighting 

Collection Name:  Spirit

Catalog ID: P4559-20

Three-light Chandelier. The spirit of craftsmanship prevails with subtle forms. Light umber etched glass shades highlight smooth curved lines.

  • Antique Bronze finish.
  • Light umber glass shades.
  • Subtle forms and refreshing feel.
  • Includes one 6", four 12" stems and 6 links of chain.
  • Relaxing, subtle form.

$178.86 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type painted
Fixture Type Chandelier
Glass Light Umber Etched
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Transitional
  • Rustic
Mount location ceiling stem hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style
  • Transitional
  • Rustic
UPC 785247186174
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 12.32 lb
Height 18.375 in
Length - Installed 84.375 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 10.45 lb
Width 26.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads