text.skipToContent text.skipToNavigation

Spirit Collection Two-Light Linear Island Chandelier

by Progress Lighting 

Collection Name: Spirit

Catalog ID: P4558-20

The spirit of craftsmanship prevails with subtle forms. Light umber etched glass shades highlight smooth curved lines.

  • Antique Bronze finish.
  • Light umber etched glass.
  • Subtle forms and refreshing feel.
  • Includes two 6", eight 12" stems and 6 links of chain.

$280.28 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 2
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type painted
Fixture Type Linear chandelier
Glass Light Umber Etched
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Transitional
  • Rustic
Mount location ceiling stem hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Transitional
  • Rustic
UPC 785247186167
Warranty Length 1 year warranty

Dimensions

Dimensions 36 in x 13.125 in x 23.625 in
Gross Weight with Packaging 14.3 lb
Height 23.625 in
Length 36 in
Length - Installed 89.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 11.66 lb
Width 13.125 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads