PROG_P5154_15_PRODIMAGE
PROG_P5154_15_PRODIMAGE
PROG_the pointe_IMG_1843_detailshot
PROG_the pointe_IMG_1851_detailshot
Discontinued
Clearance

The Pointe Collection Five-Light Square Pendant

$149.63 USD
$727.43 USD

Brand:

Progress Lighting

Catalog ID:

P5154-15

Collection name:

The Pointe

With alternating clear and champagne tinted K9 glass accents, The Pointe celebrates the element of sparkle through a sophisticated and glamorous design. A variety of fixtures can be intermingled within the same environment for a creatively modern and elegant effect. Five-light Square Pendant.

  • Clear and champagne tinted K9 glass accents.
  • Sophisticated and glamourous design.
  • Modern and elegant effect.
  • Includes two 6", eight 12" stems and 6 links of chain.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
2 EA
Coating
plated
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Pendant
Glass
Clear/Champagne
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Luxury
  • Mid-Century Modern
  • Modern
  • Transitional
Mount location
Ceiling Stem
Mounting for outlet box included
strap
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Kitchen
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Luxury
  • Transitional
  • Mid-Century Modern
Type
Pendant
UPC
785247189236
Warranty Length
1 year warranty

Dimensions

Dimensions
15.5 in x 15.5 in x 7.75 in
Gross Weight with Packaging
4.76 lb
Height
7.75 in
Length
15.5 in
Length - Installed
74 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
4 lb
Width
15.5 in
Width Diameter Descriptor
sq.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
27

Resources

Instruction Sheet Number
93059092

Resources and downloads