PROG_P500062_015_PRODIMAGE
PROG_P500062_015_PRODIMAGE
PROG_P500062_015_detail_detailshot
Discontinued
Clearance

Tinsley Collection Inverted Pendant

$66.30 USD
$245.96 USD

Brand:

Progress Lighting

Catalog ID:

P500062-015

Collection name:

Tinsley

Featuring soft angles and impressive sculptural curves, Tinsley is a refreshingly updated design for Luxe, Transitional and Traditional interiors. The frame is complemented by classic etched glass shades or open candle designs. Overscaled details found in Tinsley are ideal for welcoming guests and visitors in a foyer or entryway, as well as in luxe dining room or traditional living room settings. Inverted pendant in a Polished Chrome finish.

  • Featuring soft angles and impressive sculptural curves
  • Tinsley is a refreshingly updated design for Luxe, Transitional and Traditional hall and foyer areas
  • Polished Chrome finish
  • Frame is complemented by classic etched glass shades
  • Uses three, 100-watt medium base bulb (not included)
  • Overscaled details found in Tinsley are ideal for welcoming guests and visitors in a foyer or entryway, as well as in luxe dining room or traditional living room settings.
  • Can be displayed individually or in groupings of two or more for customized design statements.

Product details

General

Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Inverted Pendant
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Hall & Foyer
Socket Base Type - Main
E26
Style
  • Luxury
  • Transitional
  • New Traditional
Type
Inverted Pendant
UPC
785247217519
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
22.5 in x 22.5 in x 22.5 in
Height
22.5 in
Length
22.5 in
Length - Installed
97.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
13.89 lb
Width
22.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93084164

Resources and downloads