PROG_P400065_109_PRODIMAGE
PROG_P400065_109_PRODIMAGE
play
Tinsley P400065-109
play
Progress Lighting - Chandelier Heights
+6
PROG_tinsley_above_P400065_109_detailshot
Discontinued
Clearance

Tinsley Collection Three-Light Chandelier

$63.64 USD
$239.36 USD

Brand:

Progress Lighting

Catalog ID:

P400065-109

Collection name:

Tinsley

Featuring soft angles and impressive sculptural curves, Tinsley is a refreshingly updated design for Luxe, Transitional and Traditional interiors. The frame is complemented by classic etched glass shades or open candle designs. Overscaled details found in Tinsley are ideal for welcoming guests and visitors in a foyer or entryway, as well as in luxe dining room or traditional living room settings. Three-light chandelier in a Brushed Bronze finish.

  • Overscaled details found in Tinsley are ideal for welcoming guests and visitors in a foyer or entryway, as well as in luxe dining room or traditional living room settings
  • Features soft angles and impressive sculptural curves
  • Popular Brushed Bronze finish
  • Frame is complemented by classic etched glass shades or open candle designs
  • Uses three 100-watt max. medium base style bulbs (sold separately)
  • Tinsley is a refreshingly updated design for Luxe, Transitional and Traditional interiors
  • Chandeliers have the ability to change the look of a room - try over a dining room table, in a bath and vanity setting or other spaces that are in need of ambient illumination and decorative decor.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gold
Color Generic
Gold
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Bronze
Finish Type
Painted
Fixture Type
Chandelier
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main
E26
Style
  • Luxury
  • Transitional
  • New Traditional
Type
Chandelier
UPC
785247218424
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
23.5 in x 23.5 in x 19 in
Height
19 in
Length
23.5 in
Length - Installed
94 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
8.82 lb
Width
23.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93084160

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Tinsley P400065-109
play
Progress Lighting - Chandelier Heights