- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Chandeliers
- Archie Collection Nine-Light, Two-Tier Chandelier
Item Added to Your Cart!
Archie Collection Nine-Light, Two-Tier Chandelier
Archie Collection Nine-Light, Two-Tier Chandelier
By Progress Lighting
$110.50 USD
$110.50
Collection Name:
Archie
Catalog ID:
P4690-74
The Archie Collection brings a vintage, industrial flair to interior settings. The collection’s distinctive double prismatic glass adds visual interest as its crisscross pattern comes to life when illuminated. The distinctive finely crafted strap and knob detail adds authentic industrial flair. This nine-light fixture is perfect for dining rooms, foyers and anywhere chandeliers could be used. Venetian Bronze finish.
- Painted Venetian Bronze finish.
- Clear double prismatic glass creates a heavenly glow.
- Finely crafted strap and knob details.
- Coordinating fixtures from this collection.
Add to List
Add to Project List
More Options
Where to Buy
Check Inventory
Product Details
General
Can be mounted up or down | No |
Category General | Chandeliers |
Chain Qty | 1 EA |
Chain gauge | 9 Gauge |
Color | Bronze |
Color Generic | Brown |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Fan - Dual mount | No |
Finish Name | Venetian Bronze |
Finish Type | Plated |
Fixture Type | Chandelier |
Glass | Clear Halophane |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A19 |
Lamp Type Actual | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Ceiling Chain |
Mounting Type | Ceiling Chain |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 9 |
Number of Lamps Total | 9 |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | sockets |
Socket type material | ceramic |
Style | Traditional/Classic |
Type | Chandelier |
UPC | 785247174300 |
Warranty Length | 1 year warranty |
Dimensions
Dimensions | 30 in x 30 in x 28 in |
Gross Weight with Packaging | 40 lb |
Height | 28 in |
Length | 30 in |
Length - Installed | 102 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Stem |
Weight | 40 lb |
Width | 30 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 100 W |
Voltage Rating | 120 V |
Conductor Related
Ground Wire Color | bare copper |
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL-CUL |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Pallet Quantity | 6 |
Resource Links
Instruction Sheet Number | 93043874 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Finish Images
Please wait, preparing to download your file.