text.skipToContent text.skipToNavigation

Archives Collection Three-Light Chandelier

by Progress Lighting 

Collection Name:  Archives

Catalog ID: P4768-20

Archives' three-light chandelier has carefully crafted details and special accents to achieve a vintage electric feel. Stem hung in Antique Bronze finish with Natural Brass accents.

  • Features a classic vintage style.
  • Provides a nostalgic sense to your home's decor.
  • Two-toned Antique Bronze finish with Satin Brass accents add to the charm of early-electric style.
  • Includes one 6", four 12" stems and 6 links of chain.

$310.09 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Chandelier
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
  • Vintage Electric
Mount location ceiling stem
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Dining Room
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Traditional/Classic
UPC 785247201181
Warranty Length 1 year warranty

Dimensions

Height 15.75 in
Length - Installed 82 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 7.06 lb
Width 28 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads