text.skipToContent text.skipToNavigation

Ashbury Three-Light Linear Chandelier

By Progress Lighting 

Collection Name:  Ashbury

Catalog ID: P4349-134

By Progress Lighting
Collection Name:  Ashbury
Catalog ID:  P4349-134
The Ashbury Collection throws a modern urban twist in your decor. Three-light linear chandelier with a unique double drum shade in thistle weave and toasted linen fabric.
  • Painted Silver Ridge finish
  • Double-drum glass shades
  • Elegant linen glass
  • Great curving details
  • Includes two 6", one 12", two 15" stems
Add to List

More Options

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Color Gray
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Silver Ridge
Finish Type Painted
Fixture Type Linear Chandelier
Glass Toasted
Lamp Included No
Lamp Shape B10
Lamp Type B Lamp
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle Transcend
LowVoltage No
Mount location Ceiling Chain
Mounting Type Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style Contemporary/Soft
Type Linear Chandelier
UPC 785247173662
Warranty Length 1 year warranty

Dimensions

Dimensions 36 in x 7 in x 21.5 in
Gross Weight with Packaging 14 lb
Height 21.5 in
Length 36 in
Length - Installed 78 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 14 lb
Width 7 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Line/low Voltage No
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 10

Resource Links

Instruction Sheet Number 93044064

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Videos

Ashbury P4349-134