PROG_P400325-109_hero_PRODIMAGE
PROG_P400325-109_hero_PRODIMAGE
play
3D View
PROG_P400325-109-Detail_010_PRODIMAGE
+5
PROG_P400325-109-Detail_009_PRODIMAGE

Atwell Collection Five-Light Brushed Bronze Mid-Century Modern Chandelier

$407.00 USD

Brand:

Progress Lighting

Catalog ID:

P400325-109

Collection name:

Atwell

Long lines ending in clear glass globe shades define the modern aesthetic of the Atwell Chandelier. One central stem is capped by clear glass, creating bright illumination from the light source glowing within. Atwell fits beautifully into mid-century modern and contemporary settings, delivering ambient illumination to foyers, dining rooms and living rooms.

  • Add modern flair to bedrooms, walk-in closets, laundry rooms, halls, foyers and kitchens with the Atwell Chandelier
  • The chandelier's clean, sleek style is ideal for mid-century modern, modern farmhouse, mountain modern and contemporary settings
  • The fixture is coated with a subtle brushed bronze gold-tone finish, enhancing its modern design
  • One central stem is capped by clear glass, creating bright illumination from the light source glowing within
  • Uses (5) 60-Watt maximum candelabra (G 16.5) base bulbs, or LED equivalent, that are sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 28 in. diameter by 5.87 in. height
  • Includes one 6", four 12" stems and a 90-degree swivel for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down
No
Color
Gold
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Brushed Bronze
Finish Type
Plated
Fire Resistance
No
Fixture Type
Chandelier
Glass
Clear
Lamp Included
No
Lamp Shape
G16.5
Lamp Type
G16.5
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Contemporary
Light Distribution
Ambient
Mount location
Ceiling Stem
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Ceiling Stem Hung with Swivel
New Products
Yes
Number of Lamps
5
Number of Lamps Total
5
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Porcelain
UPC
785247253746
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
28 in x 28 in x 5.87 in
Height
5.87 in
Height Alt
19.87 in
Length
28 in
Length - Installed
61.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem And Swivel
Weight
4.65 lb
Width
28 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93164192

Resources and downloads