-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Chandeliers
- Briarwood Collection Five-Light Textured and Cerused Black Farmhouse Style Linear Island Chandelier Light
Item Added to Your Cart!
Briarwood Collection Five-Light Textured and Cerused Black Farmhouse Style Linear Island Chandelier Light
Briarwood Collection Five-Light Textured and Cerused Black Farmhouse Style Linear Island Chandelier Light
By Progress Lighting
$358.82 USD
Collection Name:
Briarwood
Catalog ID:
P400048-031
Create a cozy home with the Briarwood Collection 5-Light Ceruse Black Farmhouse Linear Island Chandelier. Light sources exude a comforting country glow as they peak through the classic X-brace design reminiscent of country barn doors and rustic farmhouse gates. A faux-wood frame coated in a rustic ceruse black finish accented by a black plate on top of the structure infuses the chandelier with charming country character.
- Application: Ideal for any kitchen island or dining room table.
- Style: Perfect for coastal or farmhouse style settings.
- Finish: A faux-wood frame coated in a rustic ceruse black finish accented by a black plate on top of the structure infuses the chandelier with charming country character.
- Materials: Constructed from steel to ensure a long product lifespan.
- Glass/Shades: Light sources exude a comforting country glow as they peek through the classic X-brace design reminiscent of country barn doors and rustic farmhouse gates.
- Bulbs: For ideal illumination, use 5 medium base bulbs that are sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
- Dimensions: Measures 38-inch width by 9-inch height by 75-inch length (installed).
- Certifications: cULus dry location listed.
- Pairs With: Pairs with Progress Lighting fixtures from the Durrell and Hemsworth collections.
- Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Chain Qty | 1 |
Chain gauge | 9 |
Color | Black |
Color Generic | Black |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Textured Black |
Finish Type | Painted |
Fixture Type | Linear Chandelier |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Mount location | Ceiling Stem Hung with 6 links of chain |
Mounting Type | Ceiling Chain And Stem |
Mounting for outlet box included | 1/8 IP Mounting Plate |
New Products | Yes |
Number of Lamps | 5 |
Number of Lamps Total | 5 |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | Socket |
Socket type material | Porcelain |
Type | Standard |
UPC | 785247247387 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 38 in x 10 in x 9 in |
Height | 9 in |
Length | 38 in |
Length - Installed | 75 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain And Stem |
Weight | 10.85 lb |
Width | 10 in |
Width Diameter Descriptor | Depth |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 100 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 180 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 24 | No |
Resource Links
Instruction Sheet Number | 93076410 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Applications Notes
Please wait, preparing to download your file.