text.skipToContent text.skipToNavigation

Calhoun Collection Three-Light Chandelier

By Progress Lighting 

Collection Name:  Calhoun

Catalog ID: P400132-020

By Progress Lighting
$56.10 USD $159.50
Collection Name:  Calhoun
Catalog ID:  P400132-020
A trend in home decor is the repurposing of antique pieces. Calhoun playfully follows this trend with an apothecary style clear glass diffuser held in place with a mechanical latch from a spice container. A glass shade showcases a thickened profile to create a vintage-style surface for a classic handmade appearance. The vintage design is a perfect complement to several decor styles including the popular Farmhouse trend. Calhoun is a versatile style that can be displayed in three different ways: assemble with the included optional spanner and long or short stems for a unique cord-hung style chandelier, or let the lights hang in a more casual cluster. Three-Light Chandelier with an Antique Bronze finish.
  • Calhoun is a versatile collection that can be displayed in a variety of different ways for added customization in the home
  • 3-light chandelier
  • Uses 3, 60-watt max. medium base bulbs including LED equivalent (sold separately)
  • Clear glass shades inspired by apothecary jars add a vintage feel to Calhoun's casual forms
  • Antique Bronze finish
  • Assemble optional 3-pronged spanner to fit black cloth-covered cords in each arm - or let each cloth cord hang as a light grouping or cluster display
  • Supplied with (1) 6" and (1) 12" stems and spanner to customize installation of fixture. Stems can also be used in conjunction with included chain for suspension from the ceiling
  • Calhoun's versatile design ideal for Farmhouse, Coastal and Industrial settings
  • Measures 22 5/8" diameter x 29 1/8" H (when installed with spanner)
  • Overall length with chain is 103"
  • Can be displayed in living rooms, breakfast nooks, kitchens - and even paired in groupings of two or more over a dining room table
  • Dry location listed
Add to List

More Options

Where to Buy

Product Details

General

Base Type E26
Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Pendant
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Mount location Ceiling Chain
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
Style
  • Farmhouse
  • Coastal
  • Industrial
Type Chandelier
UPC 785247223145
Warranty Length 1-year limited warranty

Dimensions

Dimensions 22.625 in x 22.625 in x 29.125 in
Height 29.125 in
Length 22.625 in
Length - Installed 103 in
Overall Length with Overall Ht. W/Chain
Weight 10.45 lb
Width 22.625 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 36

Resources and Downloads