PROG_P400291_31M_heroB10_PRODIMAGE
PROG_P400291_31M_heroB10_PRODIMAGE
play
3D View
play
Progress Lighting - Chandelier Heights
+4
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic

Canebrake Collection Five-Light Matte Black Farmhouse Chandelier Light

$247.17 USD

Brand:

Progress Lighting

Catalog ID:

P400291-31M

Collection name:

Canebrake

Create an elegant focal point for any room with a chandelier from the Canebrake Collection. The traditional silhouette features flowing curved arms for an artisanal flair. A classic matte black finish completes the design. Compatible with dimmable bulbs.

  • Ideal for a dining room, great room, or bedroom
  • Perfect for farmhouse style settings
  • Classic matte black finish
  • Incorporate vintage or contemporary bulbs
  • One 72-inch chain is included to customize for various ceiling heights
  • Use 5 candelabra base bulbs that are sold separately (60w max - LED/CFL/incandescent), compatible with dimmable bulbs
  • Measures 18-inch height by 30.12-inch length by 93-inch length installed
  • Certifications: cETLus Dry Location Listed
  • Pairs with a the Grayson fixtures by Progress Lighting
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
B10
Lamp Type
A Lamp
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
Farmhouse
Light Distribution
Ambient
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
Yes
Room Type
  • Dining Room
  • Great Room
  • Bedroom
Size Type
Medium
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Phenolic
Type
Chandelier
UPC
785247260683
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
30.12 in x 30.12 in x 18 in
Height
18 in
Length
30.12 in
Length - Installed
93 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
5.29 lb
Width
30.12 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93147386

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights

3D AR Model