PROG_P4646_104WB_PRODIMAGE
PROG_P4646_104WB_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+1
PROG_caress_IMG_1170_detailshot
Discontinued
Clearance

Caress Collection Nine-Light Polished Nickel Clear Water Glass Luxe Chandelier Light

$679.00 USD
$1,489.73 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4646-104WB

Collection name:

Caress

Nine-light, two tier chandelier. Caress features a chic, sophisticated nine-light, two-tier chandelier featuring a Polished Nickel metal frame with layered glass diffusers to cast a glimmering light. An outer shade of clear, water glass adds rich texture and playful reflections from a central etched glass diffuser. Unique stem-hung construction carries the clean line all the way to the ceiling and, for sloped ceilings, 6 links of 9 gauge chain is provided to allow the fixture to hang straight and level. This fixture utilizes E12 based sockets so the bulbs are provided for your convenience.

  • Polished Nickel metal frame.
  • Glimmering layered glass diffusers.
  • Outer shade of clear, water glass adds playful reflections.
  • Nine 60-watt Krypton lamps are included for the E12 based sockets.
  • Includes one 6", four 12" stems and 6 links of chain.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Nickel
Finish Type
Plated
Fixture Type
Chandelier
Glass
Clear Water
Lamp Included
Yes
Lamp Type
Candelabra Base (Krypton)
Lamp Type Actual
Krypton
Lamp Type Basic
Halogen
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
9
Number of Lamps Total
9
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
ceramic
Style
  • Luxury
  • New Traditional
  • Transitional
  • Coastal
Type
Chandelier
UPC
785247168415
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
36.625 in x 36.625 in x 33.625 in
Gross Weight with Packaging
24 lb
Height
33.625 in
Length
36.625 in
Length - Installed
98 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
45 lb
Width
36.625 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
1

Resources

Instruction Sheet Number
93038308

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

Progress Lighting - Chandelier Heights