- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Chandeliers
- Carisa Collection Three-Light Chandelier
Item Added to Your Cart!
Carisa Collection Three-Light Chandelier
Carisa Collection Three-Light Chandelier
By Progress Lighting
$57.20 USD
$57.20
Collection Name:
Carisa
Catalog ID:
P400059-078
Inspired by the revival of mid-century fashions, the Carisa collection brings home this classic style. A metallic finish supports glossy white glass globes to create a timeless modern design. Three-Light Chandelier in a Vintage Gold finish.
- The Carisa collection features a classic style
- Inspired by the revival of mid-century fashions
- Shown in Vintage Gold finish
- A metallic finish supports glossy white glass globes to create a timeless modern design
- Uses three 75-watt max. medium base style bulbs (sold separately)
- Chandeliers have the ability to change the look of a room - try over a dining room table, in a bath and vanity setting or other spaces that are in need of ambient illumination and decorative decor
- Complements mid century modern and vintage electric design styles.
Standard
Add to List
Add to Project List
More Options
Where to Buy
Check Inventory
Product Details
General
Application | Heavy Duty Industrial |
Can be mounted up or down | No |
Category General | Chandeliers |
Chain Qty | 1 EA |
Color | Gold |
Dusk to Dawn | No |
Environmental Conditions | Indoor Dry Unless Protected By Additional Means |
Finish Type | Painted |
Fixture Type | Chandelier |
Glass | Opal |
Item Type | Single Flush Receptacles |
Lamp Shape | A19 |
Lamp Type | A19 |
Lamp Type Actual | A19 |
Material | Nylon |
Material - Mounting Hardware | Screw Mounting |
Mount location | Ceiling Stem Hung with 6 links of chain |
Mounting for outlet box included | strap |
Number Of Poles | 3-Pole |
Number of Lamps | 3 |
Number of Lamps Total | 3 |
OEM Brand Name | Hubbell Wiring Device-Kellems |
Operating Temperature | Maximum continuous 75°C and minimum -40°C without Impact |
Performance |
|
Power Source | Hardwired |
Power Source Required? | Yes |
Room Type |
|
Type | Single Flush Receptacle |
UPC | 783585333052 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 3.61 in x 1.71 in x 1.36 in 21.5 in x 21.5 in x 17.5 in |
Display Size | Standard Sized Product |
Height | 1.36 in 17.5 in |
Length | 3.61 in 21.5 in |
Length - Installed | 83.5 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain And Stem |
Weight | 0.25 lb 7.52 lb |
Width | 1.71 in 21.5 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Amperage Rating | 30 A |
Connectivity | Back Wired Screw Terminals |
Current / Amperage Rating | 30 A |
Current Rating | 30 A |
Dielectric Strength | Withstands 2,000V minimum |
Lamp Wattage | 75 W |
Phase | Single Phase |
Voltage Rating | 125/250 VAC |
Voltage Rating Description | 125/250 VAC |
Conductor Related
Ground Wire Color | copper tinned |
Number Of Wires | 3-Wire |
Wire Size | #16 AWG to #8 AWG |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
ENERGY STAR Certified | No |
Energy Efficient | No |
Industry Standard(s) |
|
Nema Rating | Non-NEMA |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 10 |
Resource Links
Instruction Sheet Number | 93083232 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.