PROG_P400225_031_hero_PRODIMAGE
PROG_P400225_031_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_P400225_031_straight1lit_PRODIMAGE
+13
PROG_P400225_031_straight2_PRODIMAGE

Chadwick Collection Three-Light Matte Black Etched Opal Glass Modern Linear Chandelier Light

$543.84 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400225-031

Collection name:

Chadwick

Stick with simple geometric forms and clean crisp lines with the modern Chadwick Collection's Three-Light Matte Black Island Chandelier. A beautiful etched opal glass shade visually calms the sharp edges of the boxy frame in a masterful stroke of design excellence. The frame is coated in a matte black finish that visually contrasts with the light shade. The light fixture is just right for spaces in need of a subtle, feminine touch.

  • A beautiful etched opal glass shade visually calms the sharp frame in a masterful stroke of design excellence.
  • The frame is coated in a matte black finish that visually contrasts with the light shade.
  • The island chandelier is just right for spaces in need of a subtle, feminine touch.
  • Ideal for any foyer, dining room, or kitchen.
  • Perfect for transitional, modern, and contemporary settings.
  • Measures 40-inch width by 8-3/4-inch height.
  • Uses three medium base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Chandeliers
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Linear Chandelier
Glass
Etched Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Modern Mountain
Light Distribution
Ambient
Light Source
Incandescent - Medium Base
Mount location
Ceiling Stem Hung with Swivel
Mounting for outlet box included
1/8 IP Mounting Plate
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Kitchen
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Type
Linear Chandelier
UPC
785247238484
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
40 in x 12 in x 8.75 in
Height
8.75 in
Length
40 in
Length - Installed
59 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
12.5 lb
Width
12 in
Width Diameter Descriptor
W.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
14

Resources

Instruction Sheet Number
93112910

Resources and downloads