text.skipToContent text.skipToNavigation

Club Three-Light Chandelier

by Progress Lighting 

Collection Name:  Club

Catalog ID: P4527-20

Three-light chandelier from the Club collection is reminiscent of a 1930's English hunting lodge bespoke sophistication and luxury. On this three-light chandelier, smoky tea-stained glass provides warmth and even light diffusion to contrast with the handsome bronze frame. Jewel-like pendants in a neutral distressed finish add even more panache for an elegant and well dressed effect to your home. Scroll accents complement the entire fixture.

  • Antique Bronze finish
  • Smoky tea-stained glass provides warmth and even light diffusion
  • Neutral finished Jewel-like pendands
  • Scroll accents complement the entire fixture

$50.00 USD

$50.00 USD

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Chandelier
Glass Tea-Stained
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle Relax
LowVoltage No
Mount location ceiling chain
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style Traditional/Casual
UPC 785247182633
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 14 lb
Height 22 in
Length - Installed 96 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 14 lb
Width 23 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Line/low Voltage No
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads