text.skipToContent text.skipToNavigation

Drum Shade Collection Five-Light Brushed Nickel White Textured Linen Shade Farmhouse Chandelier Light

By Progress Lighting 

Collection Name:  Drum Shade

Catalog ID: P4217-09

By Progress Lighting
$336.38 USD
Collection Name:  Drum Shade
Catalog ID:  P4217-09
Freshen your home décor with a chandelier from the Drum Shade Collection. Light sources glow from within a crisp white textured fabric shade that gives a country-casual feel to this classic light fixture. The gently curving arms are coated in a beautiful brushed nickel finish. A perfect piece for gracing an entryway or exuding a light over a meal at your dining table or breakfast nook.
  • Ideal for a dining room, kitchen, kitchen island, breakfast nook or bedroom.
  • Perfect for farmhouse, new traditional, and transitional style settings
  • Beautiful brushed nickel finish
  • Crisp white textured fabric drum shade surrounds a beautiful 5-light cluster.
  • Use 5 candelabra base bulbs that are sold separately (60w max - LED/CFL/incandescent), compatible with dimmable bulbs
  • Measures 21-1/8-inch height by 21-5/8-inch diameter by 66-1/8-inch length installed
  • Includes installation and mounting hardware for easy installation
  • Certifications: cULus Dry Location Listed
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product Variations

PROG_P4217_09_PRODIMAGE
P4217-09
PROG_P4217_20_PRODIMAGE
P4217-20
PROG_P4217_109_hero_PRODIMAGE
P4217-109
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1 EA
Chain gauge 9 Gauge
Coating plated
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Glass White Textured
Lamp Included No
Lamp Shape B10
Lamp Type B Lamp
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Traditional
  • Transitional
Light Distribution Ambient
Light Source Incandescent
Mount location Ceiling Chain
Mounting Type Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 5
Number of Lamps Total 5
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style Traditional/Formal
Type Chandelier
UPC 785247178971
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 21.625 in x 21.625 in x 21.125 in
Gross Weight with Packaging 8 lb
Height 21.125 in
Length 21.625 in
Length - Installed 66.125 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 8 lb
Width 21.625 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 16

Resource Links

Instruction Sheet Number 93047497

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Videos

Drum-Shade_P4217-09

360° AR Enabled Model