- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Chandeliers
- Drum Shade Collection Five-Light Brushed Nickel White Textured Linen Shade Farmhouse Chandelier Light
Item Added to Your Cart!
Drum Shade Collection Five-Light Brushed Nickel White Textured Linen Shade Farmhouse Chandelier Light
Drum Shade Collection Five-Light Brushed Nickel White Textured Linen Shade Farmhouse Chandelier Light
By Progress Lighting
$336.38 USD
Collection Name:
Drum Shade
Catalog ID:
P4217-09
Freshen your home décor with a chandelier from the Drum Shade Collection. Light sources glow from within a crisp white textured fabric shade that gives a country-casual feel to this classic light fixture. The gently curving arms are coated in a beautiful brushed nickel finish. A perfect piece for gracing an entryway or exuding a light over a meal at your dining table or breakfast nook.
- Ideal for a dining room, kitchen, kitchen island, breakfast nook or bedroom.
- Perfect for farmhouse, new traditional, and transitional style settings
- Beautiful brushed nickel finish
- Crisp white textured fabric drum shade surrounds a beautiful 5-light cluster.
- Use 5 candelabra base bulbs that are sold separately (60w max - LED/CFL/incandescent), compatible with dimmable bulbs
- Measures 21-1/8-inch height by 21-5/8-inch diameter by 66-1/8-inch length installed
- Includes installation and mounting hardware for easy installation
- Certifications: cULus Dry Location Listed
- Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Chandeliers |
Chain Qty | 1 EA |
Chain gauge | 9 Gauge |
Coating | plated |
Color | Nickel |
Color Generic | Grey |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Fixture Type | Chandelier |
Glass | White Textured |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type | B Lamp |
Lamp Type Actual | B Lamp |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Light Source | Incandescent |
Mount location | Ceiling Chain |
Mounting Type | Ceiling Chain |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 5 |
Number of Lamps Total | 5 |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type | Outdoor |
Socket Base Type - Main | E12 |
Socket Type | sockets |
Socket type material | phenolic |
Style | Traditional/Formal |
Type | Chandelier |
UPC | 785247178971 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 21.625 in x 21.625 in x 21.125 in |
Gross Weight with Packaging | 8 lb |
Height | 21.125 in |
Length | 21.625 in |
Length - Installed | 66.125 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain |
Weight | 8 lb |
Width | 21.625 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Ground Wire Color | copper tinned |
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL-CUL |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Pallet Quantity | 16 |
Resource Links
Instruction Sheet Number | 93047497 |
Resources and Downloads
Specifications
Catalog Page
Literature
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Drum-Shade_P4217-09
360° AR Enabled Model
Finish Images
Please wait, preparing to download your file.
Related Products