text.skipToContent text.skipToNavigation

Elara Collection Six-Light New Traditional Brushed Nickel Chandelier Light

By Progress Lighting 

Collection Name:  Elara

Catalog ID: P400294-009

By Progress Lighting
$388.41 USD
Collection Name:  Elara
Catalog ID:  P400294-009
Elara has a clean contemporary design that works across many decor styles. The chandelier features a slender, chic form with stylized finials inspired by a chess pawn for a classically modern look. Select tapered or fabric drum shades, or clear cylindrical glass shades to customize the design and create the perfect amount of even illumination.
  • The Elara chandelier features a slender, chic form with stylized finials that make it an elegant, sophisticated light for dining rooms, kitchens, and breakfast nooks
  • Its classically modern style is perfect for new traditional and transitional interiors
  • A beautiful brushed nickel finish enhances Elara's sophisticated design
  • The chandelier features finials with a slender, elongated shape inspired by a chess pawn
  • The gracefully extended arms are traditionally inspired but hold a modern appeal
  • For additional customization, Elara can be topped by a tapered (P860060-000) or drum (P860059-000) fabric shade or a clear glass cylinder (P860061-068)
  • Measures 30 in. length x 30 in. diameter x 10.37 in. height
  • Uses 6 60-Watt maximum candelabra base bulbs, or LED equivalent, that are sold separately. Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fire Resistance No
Fixture Type Chandelier
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • New Traditional
  • Transitional
Light Distribution Ambient
Mount location Ceiling Stem
Mounting Type Ceiling
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 6
Number of Lamps Total 6
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Great Room
  • Bedroom
Socket Base Type - Main E12
Socket Type Socket
Socket type material Phenolic
UPC 785247262717
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 30 in x 30 in x 10.37 in
Height 10.37 in
Length 30 in
Length - Installed 65 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 7.11 lb
Width 30 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 N/A
Title 24 Yes

Resource Links

Instruction Sheet Number 93153569

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos