PROG_P3791_126_PRODIMAGE
PROG_P3791_126_PRODIMAGE
PROG_Equinox_Burnished_Silver_GeneralLit
PROG_P3827_126_candle_PRODIMAGE
+3
PROG_equinox_IMG_0801_detailshot
Discontinued
Clearance

Equinox Collection Eight-Light Oval Pendant

$539.00 USD
$1,208.57 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3791-126

Collection name:

Equinox

Inspired by ancient astronomy armillary spheres. This oversized oval fixture is part of the stunning Equinox collection. Interlocking rings pivot for an infinite variety of positions. Eight-light candelabra pendant in a Burnished Silver finish is ideal for linear installations over a farmhouse table, dining room setting or kitchen island.

  • Ideal for any dining room, kitchen, living room or foyer.
  • Perfect for mid-century modern, transitional, modern, coastal, contemporary, and luxury settings.
  • Inspired by astronomy the concentric rings pivot for an otherworldly demeanor.
  • The smooth, stunning light bases and rings are coated in a burnished silver finish.
  • Includes 120" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 39 in x 14.25 in x 26.375 in
  • Uses eight candelabra style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Burnished Silver
Finish Type
Plated
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
8
Number of Lamps Total
8
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Coastal
  • Transitional
  • Farmhouse
Type
Chandelier
UPC
785247183609
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
39 in x 14.25 in x 26.375 in
Gross Weight with Packaging
34 lb
Height
26.375 in
Length
39 in
Length - Installed
150 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
34 lb
Width
14.25 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
6

Resources

Instruction Sheet Number
93053169