text.skipToContent text.skipToNavigation

Equinox Collection Eight-Light Oval Pendant

by Progress Lighting 

Collection Name:  Equinox

Catalog ID: P3791-20

Inspired by ancient astronomy armillary spheres. This oversized oval fixture is part of the stunning Equinox collection. Interlocking rings pivot for an infinite variety of positions. Eight-light candelabra pendant in a Antique Bronze finish is ideal for linear installations over a farmhouse table, dining room setting or kitchen island.

  • Antique bronze finish.
  • Ideal for linear installations.
  • Matching candle sleeves.
  • 9-gauge chain included.

$1,129.48 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Chandelier
Lamp Included No
Lamp Shape B10
Lamp Type B Lamp
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 8
Number of Lamps Total 8
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Coastal
  • Transitional
  • Farmhouse
UPC 785247183616
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 39 in x 14.25 in x 26.375 in
Gross Weight with Packaging 34 lb
Height 26.375 in
Length 39 in
Length - Installed 150 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 34 lb
Width 14.25 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads