text.skipToContent text.skipToNavigation

Equinox Collection Four-Light Foyer Pendant

By Progress Lighting 

Collection Name:  Equinox

Catalog ID: P3827-126

By Progress Lighting
$319.00 USD
Collection Name:  Equinox
Catalog ID:  P3827-126
Inspired by ancient astronomy armillary spheres. This oversized oval fixture is part of the stunning Equinox collection. Interlocking rings pivot for an infinite variety of positions. Four-light foyer pendant in a Burnished Silver finish is ideal for linear installations over a farmhouse table, dining room setting or kitchen island.
  • Burnished Silver finish.
  • Interlocking rings.
  • Matching candle sleeves.
  • Can be displayed individually or in groupings of two or more.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Burnished Silver
Finish Type Plated
Fixture Type Pendant
Glass Matching
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location Ceiling Chain
Mounting Type Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Coastal
  • Transitional
  • Farmhouse
Type Chandelier
UPC 785247155149
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 16 in x 16 in x 18.375 in
Gross Weight with Packaging 6 lb
Height 18.375 in
Length 16 in
Length - Installed 93.3125 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 6 lb
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 28

Resource Links

Instruction Sheet Number 93017565