text.skipToContent text.skipToNavigation

Ferncroft 5-Lt. Island

by Progress Lighting 

Collection Name:  Ferncroft

Catalog ID: P400201-134

Product Details

General

Color Gray
Color Generic Grey
Construction Material - Main Metal
Finish Name Silver Ridge
Finish Type Painted
Fixture Type Linear Chandelier
Lamp Included No
Lamp Shape E12 Candelabra
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic Incandescent
New Products No
Number of Lamps 5
Number of Lamps Total 5
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E12
UPC 785247233403
Warranty Length 1 year limited warranty

Dimensions

Dimensions 40 in x 12 in x 17.5 in
Height 17.5 in
Length 40 in
Length - Installed 91.5 in
Overall Length with Overall Ht. W/Chain
Weight 11.68 lb
Width 12 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed Location Dry Location Listed
Other Heavy Metal Content Indicator No
Title 20 Yes

Resources/Downloads